28.2.2 Signal Description
| Signal | Description | Pin Configuration | |
|---|---|---|---|
| Host Mode | Client Mode | ||
| MOSI | Host Out Client In | User defined(1) | Input |
| MISO | Host In Client Out | Input | User defined(1,2) |
| SCK | Serial Clock | User defined(1) | Input |
| SS | Client Select | User defined(1) | Input |
Note:
- If the pin data direction is configured as output, the pin level is controlled by the SPI.
- If the SPI is in Client mode and the
MISO pin data direction is configured as output, the SS pin
controls the MISO pin output in the following way:
- If the SS pin is driven low, the MISO pin is controlled by the SPI
- If the SS pin is driven high, the MISO pin is tri-stated