32.3.3 Events

The AC can generate the following events:

Table 32-1. Event Generators in AC
Generator NameDescriptionEvent TypeGenerating Clock DomainLength of Event
ModuleEvent
ACnOUTComparator output levelLevelAsynchronousGiven by AC output level

The AC has no event users.

Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.