Jump to main content
24.1 Feature Description
- Waveform Output with Complementary
Output from Each Compare Channel
- Four
Dead-Time Insertion (DTI) Units
- Separate high and low side
dead-time setting
- Double-buffered dead-time
registers
- 8-bit resolution
- Input Matrix for Timer/Counter Compare
Channel Distribution
- Pattern Generation Unit Creating
Synchronized Bit Pattern Across the Port Pins
- Double-buffered pattern
generation
- Optionally distribution of one
compare channel output across the port pins
- Event Controlled Fault Protection for
Instant and Predictable Fault Triggering
- Four
Swap Units
- Separate port pair or high/low
side driver swap