25.1 Features
- Up to 24-Bit Timer/Counter
- Operation Modes:
- Frequency Generation
- Numerical Controller Oscillator (NCO)
- 8-Bit Pulse-Width Modulation (PWM)
- 7-Bit Prescaler
- Timer Overflow and Compare Match Events/Interrupts
- Event Generation as Pulse or Waveform Output
- Multiple Clock Sources