23.3.7 Sleep Mode Operation
The TCE is, by default, disabled in Standby sleep mode and will halt when entering the sleep mode.
The module can stay fully operational in Standby sleep mode if the Run Standby (RUNSTDBY)
bit in the TCEn.CTRLA register is written to ‘1’.
All operations are halted in Power-Down sleep mode.