8.1 Overview
The main memories of the AVR32EB14/20/28/32 devices are SRAM data memory space, EEPROM data memory space, and Flash program memory space. Also, the peripheral registers are located in the I/O memory space.
The main memories of the AVR32EB14/20/28/32 devices are SRAM data memory space, EEPROM data memory space, and Flash program memory space. Also, the peripheral registers are located in the I/O memory space.