31.2.2.1 CCL Input Selection MUX

The following peripherals outputs are available as inputs into the CCL LUT.

ValueInput sourceINSEL0[3:0]INSEL1[3:0]INSEL2[3:0]
0x00MASKMasked input
0x01FEEDBACKLUTn
0x02LINKLUT[n+1]
0x03EVENTAEVENTA
0x04EVENTBEVENTB
0x05IOIN0IN1IN2
0x06ACAC0 OUTAC1 OUTAC1 OUT
0x07USARTn(1)USART0 TXDUSART0 TXDUSART0 TXD
0x08SPI0(2)SPI0 MOSISPI0 MOSISPI0 SCK
0x09TCE0WO0WO1WO2
0x0ATCBnTCB0 WOTCB1 WOTCB1 WO
0x0BTCF0WO0WO1WO0
0x0CWEX0BLANKBLANKBLANK
Note:
  1. USART connections to the CCL work only in asynchronous/synchronous USART host mode.
  2. SPI connections to the CCL work only in host SPI mode.