Jump to main content
AVR32EB14/20/28/32 Preliminary Data Sheet
Search
Product Pages
AVR32EB14
AVR32EB20
AVR32EB28
AVR32EB32
Home
2
Pinout
2.1
14-Pin SOIC and TSSOP
Introduction
Family Overview
Features
1
Block Diagram
2
Pinout
2.1
14-Pin SOIC and TSSOP
2.2
20-Pin SSOP
2.3
28-Pin SPDIP and SSOP
2.4
28-Pin VQFN
2.5
32-Pin VQFN and TQFP
3
I/O Multiplexing and Considerations
4
Hardware Guidelines
5
Power Domains
6
Conventions
7
AVR® CPU
8
Memories
9
GPR - General Purpose Registers
10
Peripherals and Architecture
11
NVMCTRL - Nonvolatile Memory Controller
12
CLKCTRL - Clock Controller
13
SLPCTRL - Sleep Controller
14
RSTCTRL - Reset Controller
15
CPUINT - CPU Interrupt Controller
16
EVSYS - Event System
17
PORTMUX - Port Multiplexer
18
PORT - I/O Pin Configuration
19
BOD - Brown-out Detector
20
VREF - Voltage Reference
21
WDT - Watchdog Timer
22
TCB - 16-Bit Timer/Counter Type B
23
TCE - 16-Bit Timer/Counter Type E
24
WEX - Waveform Extension for the 16-Bit Timer/Counter Type E
25
TCF -
24
-bit Timer/Counter Type F
26
RTC - Real-Time Counter
27
USART - Universal Synchronous and Asynchronous Receiver and Transmitter
28
SPI - Serial Peripheral Interface
29
TWI - Two-Wire Interface
30
CRCSCAN - Cyclic Redundancy Check Memory Scan
31
CCL - Configurable Custom Logic
32
AC - Analog Comparator
33
ADC - Analog-to-Digital Converter
34
UPDI - Unified Program and Debug Interface
35
Instruction Set Summary
36
Electrical Characteristics
37
Characteristics Graphs
38
Ordering Information
39
Packaging Information
40
Data Sheet Revision History
Microchip Information
2.1 14-Pin SOIC and TSSOP