20.1 Features Programmable Voltage Reference Sources: One reference shared between all Analog Comparators (ACs) Each Reference Source Supports the Following Voltages: 1.024V 2.048V 4.096V 2.500V VDD VREFA