22.4 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | RUNSTDBY | CASCADE | SYNCUPD | CLKSEL[2:0] | ENABLE | |||
| 0x01 | CTRLB | 7:0 | EVGEN | ASYNC | CCMPINIT | CCMPEN | CNTMODE[2:0] | |||
| 0x02 | CTRLC | 7:0 | CNTSIZE[2:0] | |||||||
0x03 | Reserved | |||||||||
| 0x04 | EVCTRL | 7:0 | FILTER | EDGE | CAPTEI | |||||
| 0x05 | INTCTRL | 7:0 | OVF | CAPT | ||||||
| 0x06 | INTFLAGS | 7:0 | OVF | CAPT | ||||||
| 0x07 | STATUS | 7:0 | RUN | |||||||
| 0x08 | DBGCTRL | 7:0 | DBGRUN | |||||||
| 0x09 | TEMP | 7:0 | TEMP[7:0] | |||||||
| 0x0A | CNT | 7:0 | CNT[7:0] | |||||||
| 15:8 | CNT[15:8] | |||||||||
| 0x0C | CCMP | 7:0 | CCMP[7:0] | |||||||
| 15:8 | CCMP[15:8] | |||||||||