3.3 Package Details
The following table provides the WLR089U0 module package details.
|
Parameter |
Value |
Units |
|---|---|---|
Package size | 17x13.5 | mm |
Pad count | 41 | - |
Total thickness | 2.8 | mm |
Pad pitch | 1 | mm |
Pad width | 0.7 | mm |
Note: For more information on the package
dimensions, refer to Module Outline Drawings.