3.4 Peripheral Interfaces

Several interfaces and connectors are implemented in the SAM9X75 Curiosity Pro to enable the user to test all the features offered by the MPU and to facilitate a reference design for future customer applications.

This section describes the following peripherals mounted on the SAM9X75 Curiosity Pro board:

  • 10/100/1000 RGMII SODIMM Ethernet interface
  • USB host/device interface
  • MIPI DSI®/CSI interface
  • LVDS display interface
  • RGB display interface
  • ISC camera interface
  • Class D audio interface
  • Secure Digital Multimedia Card (SDMMC)
  • M.2 wireless interface
  • 1x CAN Interface with PHY and connector
  • 2x mikroBUS™ Click board™ interfaces
  • RPi® 40-pin GPIO interface
  • Debug interface
  • User interface
  • Extra pin connectors