3.1 Power Supply Topology and Power Distribution
This section describes the implementation and circuitry that ensure adequate voltage stability for all the devices on the board and a correct power-up sequence for the MPU. The power-up and power-down sequences described in the SAM9X7 Series data sheet (see Reference Documents) are managed through a dedicated on-board PMIC (MCP16502) for reliable operation of the device.