2.6 Kit Contents

The SAM9X75 Curiosity Pro kit includes the following:

  • SAM9X75 Curiosity Pro main board
  • VSC8541 EDS2 daughter card(1)
  • OpenOCD debug probe(2)
  • Two 1-meter USB 2.0 male A-Type-C® cables
  • 1x6 header female-to-female ribbon cable
  • 32 GB microSDHC UHS-I card
  • Curiosity Pro kit coupon
  • DV22S07A kit coupon
Note:
  1. For more information on the VSC8541 EDS2 daughter card, refer to the product web page.
  2. For more information on the OpenOCD debug probe, refer to the product web page.