3.1.1 Input Power Options
The SAM9X75 Curiosity Pro board can be powered through:
- An external AC-to-DC +5V wall adapter connected via a 2.1 mm center-positive plug into the power jack of the board (J84), or
- USB port A (J1, USB Type-C® connector).
The SAM9X75 Curiosity Pro board can be powered through:
DS50004158A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.