3.1.3.1 Hardware Configurations
The default hardware configuration of the power supply block implies that:
-
The power supply source is one of the 2x USB plugs, "USB USER" or "USB VCP", or the jack header
-
The 2-pins header (J2) can also be used as a power supply source (not available by default)
Mount the 0Ω R73 resistor (solder strap) and remove the 0Ω R71 resistor, to enable the 2-pins header external entry (J2).