1.1 PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit
The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit is ideal for evaluating and prototyping with the secure and ultra-low power PIC32CM LS00 Arm® Cortex®-M23 microcontrollers. The MCU integrates Arm TrustZone® technology and enhanced Peripheral Touch Controller (PTC) and smart analog, such as Op Amps, ADC, DAC, and Analog Comparators.
The kit includes an on-board Nano Embedded Debugger (nEDBG), eliminating the need for external tools to program or debug. The following are key features of the PIC32CM LS00 MCU:
- 48 MHz Arm Cortex-M23 Core
- 512 KB Flash and 64 KB SRAM
- Immutable Secure boot, Crypto accelerator, Anti-tamper detection
The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit is available at Microchip Direct.