3.6.3.9 Std Option

The -std=standard option specifies the C standard to which the compiler assumes source code will conform. The allowable standards are listed below.

Table 3-11. Acceptable Language Standards
StandardSupports
c89 or c90ISO C90 (ANSI) programs
c99ISO C99 programs

If this option is not specified, c99 is the default language standard.