3.6.13.1 Short-enums Option
The -fshort-enums option allocates the smallest
possible integer type (with a size of 1, 2, or 4 bytes) to an enum such
that the range of possible values can be held.
The -fno-short-enums form of this option forces each
enum type to be 2-bytes wide (the size of the
int type). This is the default action if no option is specified.
When using this option, generated code is not binary compatible with code generated
without the option.