3.5.18 How Do I Customize the C Runtime Startup Code?
Some applications may require an application-specific version of the C runtime startup code. For instance, you may want to modify the startup code for an application loaded by a bootloader.
To customize the startup code for your application:
- Start with the default startup code, a copy of which is located in
<install-directory>/pic32c/lib/proc/<device>/startup_<device>.c
You may also choose to get this file from the Device Family Pack (DFP). Make a copy of this.c
file, rename it, and add it to your project. - Change your MPLAB X project to exclude the default startup code by
passing the
-mno-device-startup-code
option to the xc32-gcc driver at link time. This option is available as “Do not link device startup code” in the MPLAB X project properties under Options for xc32-ld in the Libraries category. When you build your project, the MPLAB X will build your new application-specific copy of the startup code rather than linking in the default code.Figure 3-1. Startup Code Properties Setting