6.7.7.36 Pa Option
The -mpa option enables Procedural Abstraction optimizationsfor Cortex®-M devices and the
Thumb/2 instruction sets.
Procedural Abstraction finds common blocks of assembly code instructions and factors them out into a new callable procedures. It then replaces each instance of the block of instructions with a call to this new procedure. This is essentially a reverse inlining process.
Ensure that the same form of this option is specified at compile time for all modules. Additionally, the option must be specified at link time.
This option is useable when linking with response files and is compatible with link-time optimizations (-flto).
Procedural abstraction can be disabled on a per-function
basis by using the nopa attribute when this
option is in effect.
The -mno-pa option disables procedural abstraction optimizations. This is the default
action if no option is specified.