6.7.7.52 Use-linker-plugin Option
The -fuse-linker-plugin option enables the use of a linker plugin during
link-time optimization, improving the quality of optimization by exposing more code to the
link-time optimizer. This is the default action if no option is specified. The
-fwhole-program option should not be used with the
-fuse-linker-plugin option.
The -fno-use-linker-plugin option disables the use of a linker plugin during
link-time optimization.