19.2.4 Initialize ECC RAM
This phase will initialize all of RAM (and possibly TCM) with zero values for devices that implement ECC RAM. On these devices, the first reference to this RAM after a power-on reset must be an aligned 4-byte store.
This phase will initialize all of RAM (and possibly TCM) with zero values for devices that implement ECC RAM. On these devices, the first reference to this RAM after a power-on reset must be an aligned 4-byte store.
DS-50002895H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.