19.2.11 Call the _on_bootstrap() Function

The _on_bootstrap() should be defined in an application if special initialization steps are required after memory, CPU and library initialization is done but before main() is called. Unlike _on_reset(), this function may be implemented in C with no caveats.