19.2.3 Enable the FPU Device

On devices with a FPU, and for applications where code may be generated using the Floating Point Unit, the unit will be enabled. This step is only performed if the -mfloat-abi=hard|softfp option is in effect at the linker step, which is the default behavior for devices which have an FPU present.