7.2.1 Keyword Extensions

The compiler supports several keywords and attributes in addition to those provided by the C standard. These are part of the base GCC implementation and the discussions in the referenced sections are based on the standard GCC documentation, tailored for the specific syntax and semantics of the 32-bit compiler port of GCC.