9.11 Variable Attributes
The compiler keyword __attribute__ allows you to specify special
attributes of variables or structure fields. This keyword is followed by an attribute
specification inside double parentheses.
To specify multiple attributes, separate them by commas within the double parentheses, for example:
__attribute__ ((aligned (16), packed)).
Note: It is important to use variable
attributes consistently throughout a project. For example, if a variable is defined in
file A with the
aligned attribute, and declared extern
in file B without aligned, then a link error may result.