9.11.7 Noload Variable Attribute

The noload attribute causes the variable or function to be placed in a section that has the noload attribute set. This attribute tells consumers of the ELF file not to load the contents of the section. This attribute can be useful when you just want to reserve memory for something, but you don't want to clear or initialize memory.