2.2.3 Compliance Mode
For enhanced security, a Compliance mode is included in the TA010 device. This mode is enabled through use of a configuration bit. If the Compliance bit is set, compliance with various aspects of FIPS140-3 is enforced by the device.