1.1 Use Cases
The TA010 is a member of the Microchip CryptoAutomotive family of high-security cryptographic devices that combine world-class hardware-based key storage with hardware cryptographic accelerators to implement authentication.
The TA010 device has a command set that allows for its usage in many applications. The primary uses include the following:
- Electric
Vehicle (EV) Battery Authentication
Validates that a battery is authentic and comes from the OEM shown on the battery
- Ecosystem Control and Anti-Counterfeiting
Validates that a system or component is authentic and comes from the OEM shown on the nameplate
Tip: The use cases
shown are examples of what can be implemented with
the TA010 but is
not exhaustive. Contact Microchip Technical
Support to determine if a use case outside
of these can be implemented.