1.2 WBZ45 Module Ordering Information
The following table describes the ordering information of the WBZ45 Module.
Model No. | Module SoC | Description | Regulatory Certification | Ordering Code |
---|---|---|---|---|
WBZ450PE | PIC32CX1012BZ24032-I/MYX | WBZ450 module with PCB antenna | FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC | WBZ450PE-I |
WBZ450UE | WBZ450 module with U.FL connector for external antenna | FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC | WBZ450UE-I | |
WBZ451PE | PIC32CX1012BZ25048-I/MYX | WBZ451 module with PCB antenna | FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC | WBZ451PE-I |
WBZ451UE | WBZ451 module with U.FL connector for external antenna | FCC, ISED, CE, UKCA, MIC, KCC, NCC and SRRC | WBZ451UE-I |
The following figure illustrates the details of the WBZ45 ordering information.