1.1 PIC32CX-BZ2 SoC Ordering Information
The following table describes the ordering information of the PIC32CX-BZ2 SoC.
SoC Name | Pin and Package | Description | Ordering Code |
---|---|---|---|
PIC32CX1012BZ25048 | 48-pin and QFN (7 mm x 7 mm x 0.9 mm) | 32-bit ARM®Cortex™-M4 with MCU Bluetooth/Zigbee Connectivity |
PIC32CX1012BZ25048- I/MYX |
PIC32CX1012BZ24032 | 32-pin and QFN (5 mm x 5 mm x 1 mm) | PIC32CX1012BZ24032-I/MYX |
The following figure illustrates the details of the PIC32CX-BZ2 ordering information.