15.3 PMU Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DSCON | 7:0 | ZPBOR | DSSR | ||||||
15:8 | DSEN | XSEMAEN | RTCMD | RTCCWDIS | ||||||
23:16 | ||||||||||
31:24 |
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | DSCON | 7:0 | ZPBOR | DSSR | ||||||
15:8 | DSEN | XSEMAEN | RTCMD | RTCCWDIS | ||||||
23:16 | ||||||||||
31:24 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.