14.8.6 Debug Control

Name: DBGCTRL
Offset: 0x0F
Reset: 0x00
Property: PAC Write-Protection

Bit 76543210 
       ECCELOGECCDIS 
Access R/WR/W 
Reset 00 

Bit 1 – ECCELOG ECC Error Log

When DBGCTRL.ECCDIS=0, This bit controls whether ECC errors are logged in the INTFLAG register. When DBGCTRL.ECCDIS=1, this bit has no meaning.
ValueDescription
0 ECC errors for debugger reads are not logged.
1 ECC errors for debugger reads are logged if DBGCTRL.ECCDIS=0.

Bit 0 – ECCDIS ECC Disable

By default, ECC errors during debugger reads are corrected and logged based on DBGCTRL.ECCELOG. Setting this bit will disable ECC correction and logging.
ValueDescription
0 ECC errors are are corrected for debugger reads and logged based on DBGCTRL.ECCELOG.
1 ECC errors are masked for debugger reads.