14.8.5 Error Address

Name: ERRADDR
Offset: 0x04
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        ERRADDR[16] 
Access R 
Reset 0 
Bit 15141312111098 
 ERRADDR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 ERRADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 16:0 – ERRADDR[16:0] ECC Error Address

The RAM address offset from RAM start that caused an ECC error. If a single bit error is followed by a dual bit error, this register will be updated with the address of the dual bit error, otherwise it stalls on the first error occurrence. This register will read as zero unless INTFLAG.SINGLEE and/or INTFLAG.DUALE are 1.