7.5 Typical Power Supply Connection for Module

The module requires only a single power supply on the VDD pins of the module.

  • VDD can be from 1.9V to 3.6V

Figure 7-3. Module Schematics with VDD and Optional Bulk Capacitors