7.2 Voltage Regulators

The following voltage regulators are available in the power subsystem:

  • MLDO – Linear voltage regulator generating 1.35V for powering CLDO and other RF LDOs operates from 1.9V to 3.6V
  • DC-DC – Switching voltage regulator generating 1.35V operates from 2.4V to 3.6V
  • ULP_VREG – Ultra low power voltage regulator for operation in back-up mode
  • RF LDOs – Powering the different blocks of the RF subsystem

  • CLDO – Powering the VDDCORE of PIC32CX-BZ2