32.7 Register Summary - I2C Client
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 7:0 | RUNSTDBY | MODE[2:0] | ENABLE | SWRST | ||||
15:8 | ||||||||||
23:16 | SEXTTOEN | SDAHOLD[1:0] | PINOUT | |||||||
31:24 | LOWTOUT | SCLSM | SPEED[1:0] | |||||||
0x04 | CTRLB | 7:0 | ||||||||
15:8 | AMODE[1:0] | AACKEN | GCMD | SMEN | ||||||
23:16 | ACKACT | CMD[1:0] | ||||||||
31:24 | ||||||||||
0x08 | CTRLC | 7:0 | SDASETUP[3:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | DATA32B | |||||||||
0x0C ... 0x13 | Reserved | |||||||||
0x14 | INTENCLR | 7:0 | ERROR | DRDY | AMATCH | PREC | ||||
0x15 | Reserved | |||||||||
0x16 | INTENSET | 7:0 | ERROR | DRDY | AMATCH | PREC | ||||
0x17 | Reserved | |||||||||
0x18 | INTFLAG | 7:0 | ERROR | DRDY | AMATCH | PREC | ||||
0x19 | Reserved | |||||||||
0x1A | STATUS | 7:0 | CLKHOLD | LOWTOUT | SR | DIR | RXNACK | COLL | BUSERR | |
15:8 | LENERR | SEXTTOUT | ||||||||
0x1C | SYNCBUSY | 7:0 | LENGTH | ENABLE | SWRST | |||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x20 ... 0x21 | Reserved | |||||||||
0x22 | LENGTH | 7:0 | LEN[7:0] | |||||||
15:8 | LENEN | |||||||||
0x24 | ADDR | 7:0 | ADDR[6:0] | GENCEN | ||||||
15:8 | ADDR[9:7] | |||||||||
23:16 | ADDRMASK[6:0] | |||||||||
31:24 | ADDRMASK[9:7] | |||||||||
0x28 | DATA | 7:0 | DATA[7:0] | |||||||
15:8 | DATA[15:8] | |||||||||
23:16 | DATA[23:16] | |||||||||
31:24 | DATA[31:24] |