This bit enables 32-bit data writes and reads to/from the
DATA register.
Value
Description
0
Data transaction to/from DATA are 8-bit in size
1
Data transaction to/from DATA are 32-bit in size
Bits 3:0 – SDASETUP[3:0] SDA Setup Time
These bits select the minimum SDA-to-SCL setup time, measured
from the release of SDA to the release of SCL:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.