34.4 Signal Description

Pin Name Type Description
OUT[1:0] Digital output Output from lookup table
IN[5:0] Digital input Input to lookup table

For details on the pin mapping for this peripheral, see I/O Ports and Peripheral Pin Select (PPS) from Related Links. One signal can be mapped on several pins.