34.2 Features

  • Glue logic for general purpose PCB design
  • Two programmable Look-up Tables (LUTs)
  • Combinatorial logic functions: AND, NAND, OR, NOR, XOR, XNOR, NOT
  • Sequential logic functions: Gated D Flip-Flop, JK Flip-Flop, gated D Latch, RS Latch
  • Flexible LUT inputs selection:
    • I/Os
    • Events
    • Internal peripherals
    • Subsequent LUT output
  • Output can be connected to the I/O pins or the Event System
  • Optional synchronizer, filter or edge detector available on each LUT output