24.22 Control Registers
Note: The following conventions are used in the following registers:
- R = Readable bit
- W = Writable bit
- U = Unimplemented bit, read as
‘
0
’ 1
= Bit is set0
= Bit is cleared- x = Bit is unknown
- -n = Value at POR
- HS = Hardware Set
- HC = Hardware Cleared
Note: All registers in this table have corresponding
CLR, SET and INV registers at its virtual address, plus an offset of 0x4, 0x8 and
0xC, respectively. See CLR, SET and INV Registers from Related Links.