24.22.1 Register Summary
The following registers provides a brief summary of the Flash programming-related registers.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | NVMCON | 7:0 | NVMOP[3:0] | |||||||
15:8 | WR | WREN | WRERR | LVDERR | HTDPGM | |||||
23:16 | ||||||||||
31:24 | ||||||||||
0x04 ... 0x0F | Reserved | |||||||||
0x10 | NVMCON2 | 7:0 | NVMPREPG | |||||||
15:8 | TEMP | CREAD1 | VREAD1 | RETRY[1:0] | ||||||
23:16 | WS[4:0] | |||||||||
31:24 | ERS[3:0] | SLEEP | ||||||||
0x14 ... 0x1F | Reserved | |||||||||
0x20 | NVMKEY | 7:0 | NVMKEY[7:0] | |||||||
15:8 | NVMKEY[15:8] | |||||||||
23:16 | NVMKEY[23:16] | |||||||||
31:24 | NVMKEY[31:24] | |||||||||
0x24 ... 0x2F | Reserved | |||||||||
0x30 | NVMADDR | 7:0 | NVMADDR[7:0] | |||||||
15:8 | NVMADDR[15:8] | |||||||||
23:16 | NVMADDR[23:16] | |||||||||
31:24 | NVMADDR[31:24] | |||||||||
0x34 ... 0x3F | Reserved | |||||||||
0x40 | NVMDATA0 | 7:0 | NVMDATA[7:0] | |||||||
15:8 | NVMDATA[15:8] | |||||||||
23:16 | NVMDATA[23:16] | |||||||||
31:24 | NVMDATA[31:24] | |||||||||
0x44 ... 0x4F | Reserved | |||||||||
0x50 | NVMDATA1 | 7:0 | NVMDATA[7:0] | |||||||
15:8 | NVMDATA[15:8] | |||||||||
23:16 | NVMDATA[23:16] | |||||||||
31:24 | NVMDATA[31:24] | |||||||||
0x54 ... 0x5F | Reserved | |||||||||
0x60 | NVMDATA2 | 7:0 | NVMDATA[7:0] | |||||||
15:8 | NVMDATA[15:8] | |||||||||
23:16 | NVMDATA[23:16] | |||||||||
31:24 | NVMDATA[31:24] | |||||||||
0x64 ... 0x6F | Reserved | |||||||||
0x70 | NVMDATA3 | 7:0 | NVMDATA[7:0] | |||||||
15:8 | NVMDATA[15:8] | |||||||||
23:16 | NVMDATA[23:16] | |||||||||
31:24 | NVMDATA[31:24] | |||||||||
0x74 ... 0xBF | Reserved | |||||||||
0xC0 | NVMSRCADDR | 7:0 | NVMSRCADDR[7:0] | |||||||
15:8 | NVMSRCADDR[15:8] | |||||||||
23:16 | NVMSRCADDR[23:16] | |||||||||
31:24 | NVMSRCADDR[31:24] | |||||||||
0xC4 ... 0xCF | Reserved | |||||||||
0xD0 | NVMPWPLT | 7:0 | PWPLT[7:0] | |||||||
15:8 | PWPLT[15:8] | |||||||||
23:16 | PWPLT[23:16] | |||||||||
31:24 | ULOCK | |||||||||
0xD4 ... 0xDF | Reserved | |||||||||
0xE0 | NVMPWPGTE | 7:0 | PWPGTE[7:0] | |||||||
15:8 | PWPGTE[15:8] | |||||||||
23:16 | PWPGTE[23:16] | |||||||||
31:24 | ULOCK | |||||||||
0xE4 ... 0xEF | Reserved | |||||||||
0xF0 | NVMLBWP | 7:0 | LBWP[7:0] | |||||||
15:8 | LBWP[15:8] | |||||||||
23:16 | LBWP[23:16] | |||||||||
31:24 | ULOCK |