36.8.7 Debug
Name: | DBGCTRL |
Offset: | 0x09 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBGRUN | |||||||||
Access | W | ||||||||
Reset | 0 |
Bit 0 – DBGRUN Debug Run
Writing a '1' to this bit allows the AES to continue normal operation during debug mode. This bit can only be changed while the AES is disabled.