36.8.6 Data Buffer Pointer
Name: | DATABUFPTR |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INDATAPTR[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – INDATAPTR[1:0] Input Data Pointer
INDATA
register address is performed.Name: | DATABUFPTR |
Offset: | 0x08 |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INDATAPTR[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
INDATA
register address is performed.The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.