23.8.5 Event Control

Name: EVCTRL
Offset: 0x08
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     EXTINTEO[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – EXTINTEO[3:0] External Interrupt Event Output Enable

The bit x of EXTINTEO enables the event associated with the EXTINTx pin.
ValueDescription
0 Event from pin EXTINTx is disabled.
1 Event from pin EXTINTx is enabled and will be generated when EXTINTx pin matches the external interrupt sensing configuration.