23.8.3 Non-Maskable Interrupt Flag Status and Clear
Name: | NMIFLAG |
Offset: | 0x2 |
Reset: | 0x00 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
NMI | |||||||||
Access | RW | ||||||||
Reset | 0 |
Bit 0 – NMI Non-Maskable Interrupt
This flag is cleared by writing a '1' to it.
This flag is set when the NMI pin matches the NMI sense configuration, and will generate an interrupt request.
Writing a '0' to this bit has no effect.