Independent TX/RX Buffers for Improved CPU Offloading While Handling Zigbee Data
128-byte TX and 128-byte RX frame buffer
Hardware Security
Advanced Encryption Standard (AES)
True Random Number Generator (TRNG)
Zigbee Stack Support
Zigbee 3.0 ready
Zigbee Pro 2017
Zigbee green power support (proxy, sink and multi-sensor)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.