Operating Conditions
- 1.9V to 3.6V, -40°C to +125°C, 64 MHz
- AEC Q100 Grade 1 qualified
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.