14.8.6 Debug Control
Name: | DBGCTRL |
Offset: | 0x0F |
Reset: | 0x00 |
Property: | PAC Write-Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ECCELOG | ECCDIS | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – ECCELOG ECC Error Log
Value | Description |
---|---|
0 | ECC errors for debugger reads are not logged. |
1 | ECC errors for debugger reads are logged if DBGCTRL.ECCDIS=0. |
Bit 0 – ECCDIS ECC Disable
Value | Description |
---|---|
0 | ECC errors are are corrected for debugger reads and logged based on DBGCTRL.ECCELOG. |
1 | ECC errors are masked for debugger reads. |